2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ER700770

Expand Table
EN
1/5
IDNR
IDNR
Short Description
DESCSHORT
Long Description
DESCLONG
Product ID of the Manufacturer
MANUID
Delivery Time
DELTIME
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Features
ARDTE00_BESONDERHEITEN
Operational mode
ARDTE00_BETRIEBSART
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
ER1D7530
LED ring light, Ø130mm, RGBW, 11W, M12-connector 8-pin, IP54, aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1D7530
14
Connector M12
with lens feed-through
Permanent operation
ER1B0670
LED Ring lights, camera, Ø130mm 141long, Blue light, 11W, 465nm, 22-26V DC, Connector M8 4pin, IP54, Aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1B0670
14
Connector M8
Permanent operation
ER1D0720
LED ring lights, Ø130mm, red light, 12W, 625nm, M12 connector 4-pin, IP54, aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1D0720
14
Connector M12
with lens feed-through
Permanent operation
ER1E0140
LED Ring lights, camera, Ø156mm 39long, White light, 24W, 19-30V DC, Cable connector M16 12pin 0.15m, IP67, Aluminum+Acrylic glass, Dimmable
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1E0140
21
Cable connector M16
Permanent operation
ER1E8I40
LED Ring lights, camera, Ø156mm 39long, Infrared light, 19.2W, 850nm, 19-30V DC, Cable connector M16 12pin 0.15m, IP67, Aluminum+Acrylic glass
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1E8I40
21
Cable connector M16
Permanent operation
ER1E8I42
LED Ring lights, camera, Ø156mm 39long, Infrared light, 19.2W, 850nm, 19-30V DC, Cable connector M16 12pin 0.15m, IP67, Aluminum+Acrylic glass
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1E8I42
21
Cable connector M16
Flash operation
ER700U70
LED Ring lights, camera, Ø80mm 92long, Ultraviolet, 7.7W, 365nm, 22-26V DC, Connector M8 4pin, IP54, Aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER700U70
14
Connector M8
Permanent operation
ER948170
LED Ring lights, camera, Ø94mm 25long, White light, 13.4W, 6100K, 23-26V DC, Cable connector M8 4pin 0.3m, IP00, Aluminum
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER948170
7
Cable connector M8
Permanent operation
ER700170
LED Ring lights, camera, Ø80mm 92long, White light, 7.2W, 5000K, 22-26V DC, Connector M8 4pin, IP54, Aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER700170
14
Connector M8
Permanent operation
ER700670
LED Ring lights, camera, Ø80mm 92long, Blue light, 7.2W, 465nm, 22-26V DC, Connector M8 4pin, IP54, Aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER700670
14
Connector M8
Permanent operation
ER700770
LED Ring lights, camera, Ø80mm 92long, Polarity free red light, 7.2W, 625nm, 22-26V DC, Connector M8 4pin, IP54, Aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER700770
14
Connector M8
Permanent operation
ERK00I70
LED Ring lights, camera, Ø101mm 24long, Infrared light, 3.96W, 850nm, 24V, Connector M8 4pin, IP41, Aluminum+Acrylic glass, Mounting on lenses
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ERK00I70
21
Connector M8
Permanent operation
ERK50270
LED Ring lights, camera, Ø153mm 31long, White light, 15W, 5000K, 24V, Connector M8 4pin, IP50, Aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ERK50270
14
Connector M8
Permanent operation
ER700I70
LED Ring lights, camera, Ø80mm 92long, Infrared light, 7.2W, 850nm, 22-26V DC, Connector M8 4pin, IP54, Aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER700I70
14
Connector M8
Permanent operation
ER437170
LED Ring lights, camera, Ø45mm 13high, White light, 2.4W, 7500K, 19-30V DC, Cable connector M8 3pin 300m, IP64, Aluminum+PMMA, Mounting on lenses
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER437170
21
Cable connector M8
Flash operation
ER1B0770
LED ring lights, camera, Ø130mm 141long, red light, 9W, 625nm, 22-26V DC, M8 connector 4pin, IP54, aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1B0770
14
Connector M8
Permanent operation
ER1A0170
LED ring light, angular 45°, Ø110mm, white light, 11W, 5000K, M8 connector 4-pin, IP54, aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1A0170
14
Connector M8
Permanent operation
ER1D0I20
LED ring lights, Ø130mm, infrared light, 9W, 850nm, M12 connector 4-pin, IP54, aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1D0I20
14
Connector M12
with lens feed-through
Permanent operation
ER1D7130
LED ring light, Ø130mm, 4 segments, white light, 15W, 5000K, M12-connector 8-pin, IP54, aluminum+PMMA
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And this is where the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
ER1D7130
14
Connector M12
with lens feed-through
Permanent operation
Sıkıştırılmış görünümü göster (22 ürün)
Sipariş numarasıER700770
Son değişiklik17.07.2025 14:57:24
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties